Surface inspection on the bottom of cans

Surface inspection on the bottom of cans

The vision system inspects foreign particles/stains on the bottom of cans.

The XG Series Real-Time Shade Correction filter is a preprocessing tool that creates an estimated background of the target and compares it to the input image in real time. Foreign particles and flaws are then isolated and extracted accurately.

Benefit

Flaws were previously inspected using the stain tool, but reflections caused by variations in the curved surfaces made the inspection unstable. The XG Series Real-Time Shade Correction filter removes glare and other surface conditions to stably extract flaws.

LEARN THE DETAILS OF THE PRODUCT

  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CV-X Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.