Chip inspections on bottle rims

Chip inspections on bottle rims

The vision system detects chips on bottle rims.

Fine Color Processing extracts a color's hue, saturation, and brightness. The XG Series Trend Edge Stain tool detects edges and compares their location to a reference model. Even chips that do not cause a noticeable difference in diameter are extracted as flaws due to their distance from the reference model.


Trend Edge Width was used to detect chips on the rims of bottles. Minor variations in widths could not be compensated for, making small flaws impossible to detect. The Trend Edge Stain tool of the XG Series compares contours instead of absolute diameter values, therefore detecting any variations on the contour of the rim.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CVX Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.