Detection of defects on resin webs

Detection of defects on resin webs

The vision system detects flaws/stains on resin webs.

As a result, it is possible to stably detect stains and foreign particles by removing lighting variations and glare.


Normal flaw detection provided relatively stable results, but could not detect low-contrast defects due to subtle shading changes on the surface. The XG Series isolates small stains with low-contrast by removing subtle shade variations using the Real-time Shade Correction filter.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CV-X Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.