Surface inspection of an optical disc

Surface inspection of an optical disc

The vision system inspects the surface of an optical disc.

Fine Color processing extracts data based on hues, saturation, brightness levels. This makes it possible to detect any colors that differ from a targets background color without the having to adjust for the color of the resin. In addition, the Ignore Intensity function can remove brightness information from the processing criteria, further stabilizing the image when lighting variations occur.


Stains were detected using the Color Extraction function, but varying resin colors made it difficult to inspect stably. The XG Series Fine Color Processing with stain detection makes it possible to stably extract flaws without adjusting settings, even on resin discs that vary in color.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CVX Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.