Detection of flaws/dents on steel sheets

Detection of flaws/dents on steel sheets

The vision system inspects the surface of bearings

The XG Series isolates contrast changes and surface features with the Real-time Shade Correction filter. As a result, it is possible to detect only flaws and dents by removing lighting variations and glare.


The brushed surface finish and uneven illumination of the metal sheet led to false detections of flaws and dents. The XG Series Real-time Shade Correction filter allows for stable detection by ignoring background finishes and lighting changes.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CV-X Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.