Detection of deformed springs

Detection of deformed springs

The vision system detects deformed springs.

The XG Series Trend Edge Stain tool applies a reference model to almost any shape part and compares the detected edges of the captured image to the original points of reference. No further calculations are needed to account for variations or angles.


Using conventional Edge Tools to detect deformed springs was unstable when the angle of the spring changed. The XG Series makes it possible to stably detect even minute deformations on the outer edge of free-formed curves with the Trend Edge Stain tool.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CVX Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.