Flaw/dent detection on forged products

Flaw/dent detection on forged products

The vision system detects dents on forged products.

The XG Series isolates contrast changes by cancelling subtle gradations in the background using a blur filter and the Real-time Shade Correction filter. By causing the normal surface contours to blend together and then removing the variations caused by uneven lighting, it is possible to isolate just the flaws and dents.


Dents were detected with a Stain Tool and a Subtraction filter, but the variations in surface contour caused the inspection to become unstable. The XG Series makes it possible to stably detect dents with the combined use of the Real-Time Shade Correction filter and the Blur filter.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CVX Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.