Counting medicine packages

Counting medicine packages

The vision system counts the number of medicine packages.

The Blur filter blends the light edges outward, making them appear larger and allowing for them to be detected more accurately. The Real-time Shade Correction filter eliminates background interference and variations in illumination, which further increases stability. As a result, it is possible to accurately count the number of packages.


A vision system was already used for counting, but there was not sufficient contrast between packages and the background, leading to miscounts. The XG-7000 Series makes it possible to stably detect the edges of each packet by using the Real-time Shade Correction filter with a Blur filter.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CV-X Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.