Stain inspection on non-woven fabrics

Stain inspection on non-woven fabrics

The vision system inspects for defects on non-woven products.

The XG-7000 Series Fine Color processing inspects for any changes in hue, saturation, and brightness in a given area. Further processing is not needed and since the tool processes images automatically, programming is minimal.


Color Exaction processing provided for stable detections, but it required additional filters to extract the background fabric. The XG-7000 Series makes it possible to easily and stably detect only color changes in the inspection area by using the Stain tool with Fine Color processing.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CV-X Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.