Camshaft mold cavity inspections

Camshaft mold cavity inspections

Detecting surface mold cavities on rotating cam shafts.

When inspecting cams, the specular reflection region changes with the rotary position of the shaft. The XG Series can support complex shapes by sending the rotary angle information from the rotary shaft's servo to the machine vision equipment's memory. Therefore, parts can be inspected with a specified region that changes depending on certain conditions.


Mold cavities were previously inspected by visually checking each part. This resulted in undetected flaws and high costs associated with the inspection. Machine vision equipment now reliably inspects all parts and has lowered inspection costs.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CVX Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.