Image Dimension Measurement System

IM-7000 series

This product has been discontinued.

Recommended Replaceable Products: Image Dimension Measurement System - IM-8000 series

Image Dimension Measurement System IM-7000 series

IM-7000 series - Image Dimension Measurement System

The IM Series Instant Measurement System is an automated optical comparator that can perform up to 99 dimensional measurements in 3 seconds or less at the push of a butto...n. The unit also automatically records measurement data and creates detailed inspection reports. Our latest IM-7030T model has an 8x12" measurement area for large or more space for multiple small parts. The unit also has a built-in automated height gauge for Z-axis measurements.

RECOMMENDED

Latest Technology

INSTANT MEASUREMENT

IM-8000 series - Image Dimension Measurement System

  • Three Times the Detection Performance of Conventional Models
  • Automatic Measurement on up to 300 Part Features in Seconds
  • 360° Rotary Fixture for Multi-surface Measurement

View Catalog IM-8000 Series Image Dimension Measurement System Catalog