Handheld Probe Coordinate
Measuring Machine
XM Series

1-888-KEYENCE

Features:
What Makes the XM Series the Next-Generation 3D Measurement System?

Easy measurement 'Guided measurement' allows easy measurement even for first-time users

Easy installation 'Support of a wide variety of manufacturing environments' enables measurement anywhere

Easy operation 'Simple programming' that requires no programming expertise

Easy data management 'Data management' and automatic report preparation

EASY MEASUREMENT

Screen-guided measurement

Experience a new style of coordinate measurement — simply touch the target with the probe while following the interactive visual guide on the screen.
The XM Series provides intuitive 3D measurement which is unaffected by variation in measurement points among operators.

EASY INSTALLATION

Desktop size for unrestricted equipment layout

The XM Series was designed based on the concept of unrestricted equipment layout to facilitate installation in any desired location.
With no need for foundation work or ancillary equipment such as compressors, the XM Series also helps reduce introduction/implementation costs.

EASY OPERATION

Knowledge of programming not required

The XM Series requires no previous knowledge of CMM programming. Just select the measurement parameters (elements, GD&T) and measure a part to complete the programming.

EASY DATA MANAGEMENT

Inspection report
Inspection and analysis reports

All measurement results are automatically saved in the controller. From the saved results, critical statistics can be automatically calculated and displayed, including average, standard deviation up to 6σ, and Cpk.
In addition, inspection and analysis reports can be prepared effortlessly with just a few clicks.

1-888-KEYENCE Business Hours 8:00AM-20:00PM EST

Back to top

  • Download Catalog
  • Contact/Inquiry