produced by KEYENCE Measurement Library

  • Feel free to contact us. 1-888-KEYENCE(1-888-539-3623)
  • ASK KEYENCE
  • DOWNLOAD CATALOGS

Case Studies Customer Testimonials — Angle

Case: 1 Perpendicularity Measurement of Magnet Parts

Industry Electronic and Electrical Industry
Application Perpendicularity Measurement of Magnet Parts
Model Adopted

We considered whether to use a contact-type measurement system or the TM Series Optical Micrometer.
We tried the TM Series and decided to use it because we could measure the perpendicularity with both ease and stability. We found the "position correction" function to be really useful because it ensures measurement by tracking the target even when the target position or inclination deviates a little.

Customer
Testimonial

Thank you for using KEYENCE products.
We understand that contact-type systems are not suitable for angle measurement because you need to measure several points and calculate the results to obtain the correct angle.
With our non-contact TM Series, you can measure perpendicularity easily by just setting the target within the measurement area.

KEYENCE

Latest Application Examples Download

Case: 2 Shape Measurement of Flowing Liquid

Industry Other Manufacturing Industries
Application Shape Measurement of Flowing Liquid
Model Adopted

Since the target is liquid, we could not use contact-type systems and faced difficulty in finding a measurement method.
Then KEYENCE introduced the TM Series 2D Optical Micrometer to us. We tried the measurement with a trial unit and were surprised with how easy it was to measure the angle and shape of the flowing liquid.

Customer
Testimonial

Thank you for using KEYENCE products.
The TM Series has been developed around the idea of "accurate measurements on inline applications."
The target liquid in this case was translucent. The TM Series allows the adjustment of the light intensity threshold to ensure accurate shape measurement regardless of whether the liquid is transparent or opaque.

KEYENCE

Latest Application Examples Download All

Feel free to contact us. 1-888-KEYENCE