Case Studies

Customer Testimonials - Warpage and Flatness

Case 1: Warpage Measurement of Glass Plates

Warpage Measurement of Glass Plates
Industry Semiconductors, LCD Industry
Application Warpage Measurement of Glass Plates
Model Adopted LK-G5000 SeriesView Catalog
Customer
Testimonial
We used a contact-type measurement system to measure the warpage of glass plates. We had a recurring issue with surface scratching and were searching for a non-contact solution.
We tested laser displacement sensors from several companies and selected KEYENCE's product because one controller can connect multiple sensor heads. The KEYENCE representative was quick to respond to our inquiry and came on-site to demonstrate the functionality.
KEYENCE
Thank you for using KEYENCE products.
The LK Series Laser Displacement Sensor allows connection of up to twelve sensor heads to a single controller.
Since the customer wanted to measure four sides and a point in the center of a glass plate, we suggested a configuration of one controller and five sensor heads.

Case 2: Warpage Measurement of PCBs

Warpage Measurement of PCBs
Industry Electronic and Electrical Industry
Application Warpage Measurement of PCBs
Model Adopted LK-G5000 SeriesView Catalog
Customer
Testimonial
We had been using a typical laser displacement sensor to measure the warpage of PCBs. We consulted KEYENCE because the measured values were not stable and they suggested the LK Series Laser Displacement Sensor.
We used a free trial unit for a week to test the performance and then purchased the product because we saw the value straight away as it resolved our issues.
KEYENCE
Thank you for using KEYENCE products.
When the target is a PCB, the laser beam sometimes penetrates inside the target and causes stray reflections that make the measured value unstable.
The LK Series Laser Displacement Sensor can suppress the variation in measured values because it features a special mode to allow accurate measurement of targets prone to such laser penetration.

Case 3: Warpage Measurement of Building Material Boards

Warpage Measurement of Building Material Boards
Industry Other Manufacturing Industries
Application Warpage Measurement of Building Material Boards
Model Adopted LK-G5000 SeriesView Catalog
Customer
Testimonial
Building material boards were visually inspected for warpage. The results were not consistent because the board can look different depending on the ambient light or the individual's judgment criteria.
By adopting the laser displacement sensor, we could establish numeric criteria for judging defective workpieces.
KEYENCE
Thank you for using KEYENCE products.
The key for stable measurement of targets with rough surface, such as building material boards, is averaging the measured values to suppress variation due to surface condition.
The LK Series Laser Displacement Sensor offers a sampling speed of 392 kHz allowing it to average a large amount of data to achieve stable measurement of even rough surfaces. Calculations between readings can be performed internally to make judgment simple and consistent.

INDEX