produced by KEYENCE Measurement Library

  • Feel free to contact us. 1-888-KEYENCE(1-888-539-3623)
  • ASK KEYENCE
  • DOWNLOAD CATALOGS

Application SolutionsGap/Clearance

For Individuals Looking at Gap/Clearance Measurement Systems

When looking for the best way to measure gap/clearance, there are a number of important factors to consider, including the shape and material of the target, the type of measurement system, and the installation environment. Selecting equipment that doesn't adequately meet your needs can lead to insufficient precision and increased man-hours during production. This site is designed to help users determine the best way to perform measurement with confidence in regards to a gap/clearance measurement system.

How to Measure Gap/Clearance

  • STEP 1: Look at the outlined methods in each item to find the best measurement method for the application at hand.
  • STEP 2: Download the relevant measurement system catalog.
  1. A- Gap measurement of transparent targets  B- Gap measurement of rolls
  2. B-A- Measurement with thrubeam model  B-B- Measurement with reflective model
  3. Example Applications
    • A- Measurement 1 Gap measurement of touch panels
    • B-A- Measurement 2 Gap measurement between rolls
    • B-B- Measurement 3 Gap measurement of rolls and blades

Feel free to contact us. 1-888-KEYENCE