Measurement 1Reflective Displacement Sensor

When light is directed at a transparent target, light is reflected from the top and bottom surfaces. Thickness is measured by calculating the difference in position of the light reflected from the top and bottom surfaces.

KEY POINTS

Displacement sensor selection is important

  • Does the displacement sensor have enough range to see both the top and bottom surfaces?
  • Check to see if stable measurement is possible even if the reflectance of the top and bottom surfaces is different.
LK-G Series
  • Triangulation Method.
  • World's fastest sampling rate 392 kHz.
  • 12 sensor heads can be connected.
DOWNLOAD CATALOG
LK-G Series
SI Series
  • Spectral Interference Method
  • Ultra-high resolution of 1 nm
  • 2 mm microprocess sensor head
DOWNLOAD CATALOG
SI Series

Click here for a printable PDF version Download these simple guide books and start learning the different measurement practices for different applications