Measurement 4Reflective Laser Displacement Sensor

Thickness is measured by the difference in height when the target is wound around (i.e., held in close contact against) the roller with the roller surface taken as the zero point.

KEY POINTS

The thickness of both transparent and opaque targets can be measured. Since the thickness of targets is measured in reference to the roller, ensure that no clearance is formed between the roller and the target.

LK-G Series
  • Triangulation Method.
  • World's fastest sampling rate 392 kHz.
  • 12 sensor heads can be connected.
DOWNLOAD CATALOG
LK-G Series
SI Series
  • Spectral Interference Method
  • Ultra-high resolution of 1 nm
  • 2 mm microprocess sensor head
DOWNLOAD CATALOG
SI Series

Click here for a printable PDF version Download these simple guide books and start learning the different measurement practices for different applications