produced by KEYENCE Measurement Library

  • Feel free to contact us. 1-888-KEYENCE(1-888-539-3623)
  • ASK KEYENCE
  • DOWNLOAD CATALOGS

Types of Measurements SystemsContact-Type Displacement Sensors

Scale Shot Method

As the measurement rod moves, the scale built into the rod will move. A complex pattern is written onto this scale, and this pattern makes it possible to ascertain the amount of movement and the absolute values. The movement amount and absolute values are measured by applying light from a parallel LED to the pattern, which is read at high speeds by a CMOS sensor.

LED parallel beam certificate  Quartz glass scale  CMOS sensor

Transmitter  Absolute value scale  CMOS sensor

FLAGSHIP PRODUCT

High-Accuracy Digital Contact Sensor GT2 Series

Absolutely No Tracking Errors Great Service Life and Exceptional Environment Resistance A Contact Sensor With Limited Problems and Maintenance.

DOWNLOAD CATALOG

Feel free to contact us. 1-888-KEYENCE