Measurement Sensors TOP

Selecting a Measurement Sensor

Deflection and Decentering

When choosing a sensor to measure runout or deflection, you'll need to consider both accuracy and speed because the sensor needs to be responsive enough to capture the change. You can browse some options below, or request a free consultation with a local specialist.

View Catalog How to Measure UNDERSTANDING DISPLACEMENT SENSORS/MEASUREMENT SYSTEMS

High-speed thrubeam sensors can measure runout and ovality of rotors accurately and repeatably.

High-speed optical micrometer

LS-9000 series

Measure drill bit diameter, wear, and eccentricity with a single 2D thrubeam sensor.

Telecentric Measurement System

TM-X5000 series

Measure roller runout using confocal sensors for high stability on reflective surfaces.

Confocal Displacement Sensor

CL-3000 series

2D silhouette-based measurement makes it possible to accurately inspect the shape of the target. This provides a reliable solution for both multi-point inspection (such as coaxiality) or runout measurement.

Telecentric Measurement System

TM-X5000 series