Standard Functions
Advanced Functions
  1. Fluorescence Microscope BZ-X700: Home>
  2. Product and Feature Overview>
  3. Easy Operation

Easy Operation

The BZ-X700 comes standard with fully-motorized control. All adjustments and operations can be made by simply using the mouse.

Fully-controlled through the mouse

All microscope operations, including focus, exposure, lens/filter selection, stage control, and color/monochrome camera switching, are done with just the click of the mouse. This simplifies and accelerates the microscope workflow and reduces human error during operation.

[Observe] [Capture] [Analyze]

User-friendly interface

Unlike most conventional microscopes that require external controls for motorization, every component of the BZ has been integrated into the system. Even first time users can easily operate the equipment.

Image of interface

Motorized lens turret

Flexible combination possible

<< Simple setup

Large motorized stage >>

Back to top