Standard Functions
Advanced Functions
  1. Fluorescence Microscope BZ-X700: Home>
  2. Product and Feature Overview>
  3. Specifications

Specifications

Model BZ-X700E/BZ-X710
Microscope unit Basic optical system Inverted fluorescence, brightfield, and phase contrast microscope
Objective lenses Nikon CFI60 Series infinite optical system
Observation modes Brightfield, Fluorescence (wide-field/sectioning), Phase contrast (PhL, Ph1, Ph2), Oblique illumination
Objective lens switching Six-mount motorized revolver
Image-formation optical system Fixed image-forming lens, electronic LC filter insertion/removal mechanism
Motorized filter turret Up to four filters can be mounted. Automatic position recognition and automatic excitation shutdown during filter replacement
Fluorescent incident illumination Optical sectioning system
Fluorescence dimming mechanism Electronic dimming (0.3%, 5%, 10%, 20%, 40%, 100%)
Transmitted illumination optical system Operating distance: 45 mm 1.77", Pop-up mechanism (with automatic lamp shut off function)
Transmitted illumination mechanism Electronic brightfield aperture (0%, 20%, 40%, 60%, 80%, 100%)/Phase contrast slit (PhL, Ph1, Ph2)
Transmitted light source 3.7 W LED, Average life: 30,000 hours
Fluorescent incident light source 80 W metal halide lamp, Average life: 2,000 hours
Specimen enclosure The stage is fully contained in a built-in darkroom.
Camera unit Image receiving element 2/3 inch, 2.83 million pixel monochrome CCD (colorized with LC filter)
CCD cooling mechanism Peltier cooling: 5°C 41°F (Reduction amount: 25°C 45°F)
Output signal, gradations 14-bit/8-bit monochrome, 8-bit R/G/B
Frame rate 15 fps for monochrome recording (up to 95 fps with binning), 8.5 fps for color recording
Binning On-chip binning (2 x 2, 3 x 3, 4 x 4, 8 x 8, 12 x 12)
Number of pixels in recorded image 4,080 x 3,060 max (12.5 megapixel, high-quality interpolation)
Video capture 8-bit monochrome: 15 fps for 1,280 x 960 With binning: 28 fps for 960 x 720, 40 fps for 640 x 480, 50 fps for 480 x 360, 75 fps for 240 x 180, 95 fps for 160 x 120 Color: 8.5 fps for 1,280 x 960
Electronic shutter Auto; 1/7,500 to 60 sec. (77 increments)
Auto exposure method User-specified area, average/peak
Gain 0dB, +6dB, +12dB, +18dB
White balance Push-set, manual
Black balance Push-set, manual
Observation software Multi-color image capturing, Auto focus, Quick full-focus, Scale display, Motorized lens and filter turrets, Motorized stage control
  Applicable OS*1 Windows7® Professional 64bit SP1
  PC interface USB2.0
  Ambient temperature +15 to 35℃ 59 to 95°F
  Relative humidity 35 to 80% RH (No condensation)
  Dimensions Microscope unit: 517 (H) x 340 (W) x 496 mm (D) 20.35"(H) x 13.39"(W) x 19.53"(D)*2
Controller: 227.5 (H) x 125 (W) x 403 mm (D) 8.96"(H) x 4.92"(W) x 15.87"(D)
  Weight Microscope: 33 kg, Controller: 4.8 kg
  Power supply 100 to 240 VAC ± 10%, 50/60 Hz
  Power consumption 250VA
  Overvoltage category II
  Pollution degree 2
Optional Modules
Sectioning Module/BZ-H3XF Optical sectioning image mode
Advanced Observation Module/BZ-H3XD Navigation, Image stitching, Z-stack, Coordinate-specific condition setting
Time-lapse Module/BZ-H3XT Time-lapse imaging, Video capturing
Analysis Application/BZ-H3A Image stitching, Haze reduction, Full focus
Measurement Module/BZ-H3M XY measurement, Area measurement, Brightness measurement (line profile, histogram)
3D Module/BZ-H3R Real-time 3D analysis, XYZ slicing, Maximum projection
Hybrid Cell Count/BZ-H3C Cell count (phase contrast, brightfield, fluorescence images), Mask cell count
Macro Cell Count/BZ-H3CM Macro Cell Count (batch analysis of multiple images)

*1. Microsoft, Windows, Internet Explorer and Visual Studio are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.
*2. With the panel closed.

Dimensions

Dimensions

<< System Configuration

Back to top