Standard Functions
Advanced Functions
  1. Fluorescence Microscope BZ-X700: Home>
  2. Product and Feature Overview>
  3. System Configuration

System Configuration

System configuration diagram

Lens Specifications

Lens Specifications
(1) CFI Plan Apo λ2x (972029) NA0.10 WD8.50mm
0.34"
 
(2) CFI Plan Apo λ4x (972030) NA0.20 WD20.00mm
0.79"
 
(3) CFI Plan Apo λ10x (972031) NA0.45 WD4.00mm
0.16"
 
(4) CFI Plan Apo λ20x (972032) NA0.75 WD1.00mm
0.04"
 
(5) CFI Plan Apo λ40x (972033) NA0.95 WD0.21mm
0.008"
 
(6) CFI Plan Apo λ60xH (972036) NA1.40 WD0.13mm
0.005"
Oil immersion
(7) CFI Plan Apo λ100xH (972037) NA1.45 WD0.13mm
0.005"
Oil immersion
(8) CFI Plan Fluor 20x (972069) NA0.50 WD2.1mm
0.08"
 
(9) CFI Plan Fluor DL 4x (972081) NA0.13 WD16.5mm
0.65"
Phase contrast
(10) CFI Plan Fluor DL 10x (971936) NA0.30 WD15.2mm
0.60"
Phase contrast
(11) S PL FL ELWD ADM 20xC (971962) NA0.45 WD8.2-6.9mm
0.32" to 0.27"
Phase contrast
(12) S PL FL ELWD ADM 40xC (971963) NA0.60 WD3.6-2.8mm
0.14" to 0.11"
Phase contrast

Filter Set Specifications* Additional filter sets available. Please contact us for more information.

Set name Model Excitation wavelength Emission wavelength Dichroic mirror wavelength
BZ-X filter DAPI OP-87762 360/40 460/50 400
BZ-X filter GFP OP-87763 470/40 525/50 495
BZ-X filter TRITC OP-87764 545/25 605/70 565
BZ-X filter TexasRed OP-87765 560/40 630/75 585
BZ-X filter Cy5 OP-87766 620/60 700/75 660

Unit : (nm)

Spectrum Data of Fluorescent Filters

DAPIDAPI
GFPGFP
TRITCTRITC
TexasRedTexasRed
Cy5Cy5

<< Measurement/3D

Specifications >>

Back to top