KEYENCE

Digital Microscope

VHX-5000 Adopted by more than 10,000 companies

Contact / Price Inquiry

Download Catalog

Feature 3

Use advanced functions
with ease

Even the most beneficial functions are meaningless if they can't be easily used. That's why KEYENCE microscopes are designed with emphasis on ease-of-use. With the new Easy Mode function, users need only select the function to implement, and the microscope will automatically configure the optimum settings.

Feature 3-1

Let the microscope
do the work for you

The VHX-5000 offers advanced features not found in conventional optical microscopes, including glare reduction and increased resolution. Just select the strength-level based on the sample for incredibly clear images.

3D observation also possible

Feature 3-2

Easy for even first-time users
to operate

When a function requires multiple steps, a workflow display appears to indicate the next operation. This feature makes it possible to perform 3D analysis with no training or manuals required.

Back to top