KEYENCE

Digital Microscope

VHX-5000 Adopted by more than 10,000 companies

Contact / Price Inquiry

Download Catalog

Feature 4

All-in-one design embodies
over 20 years of experience

The VHX Series is designed to be an all-in-one system, providing users the ability to observe, capture, and measure with a single system. The optimized workflow helps to reduce inspection and analysis time so that users can concentrate on product development and other tasks.

Feature 4-1

Large depth-of-field and
360° free-angle observation

The free-angle stand provides users with the ability to tilt the lens around the object being viewed and rotate the stage, all while keeping the object centered on screen. In addition, the large depth-of-field means that everything stays in focus, regardless of the viewing angle.

Feature 4-2

Built-in measurement
capabilities comparable
to dedicated
measuring instruments

The VHX-5000 offers more than 20 two-dimensional measurement functions and more than 10 three-dimensional measurement functions. Calibration can be done with the push of a button and stored in the system, while all measurements just require a click of the mouse.

Feature 4-3

Share images
and data whenever, wherever

The microscope can store up to approx. 1,680,000 images, so you never have to worry about running out of space. Saved images be transferred over the network or with USB devices. Users can also export images and data directly into report templates.

Back to top