KEYENCE

Digital Microscope

VHX-5000 Adopted by more than 10,000 companies

Contact / Price Inquiry

Download Catalog

Wide-Range Zoom Lens VH-Z100R / Z100W / Z100T

This innovative lens was developed to satisfy the need for high-resolution, a long working distance, and a large depth-of-field. Provides both ring light and bright field illumination.

Feature 1

Mid-range zoom lens offering 100x - 1,000x magnification
with 25 mm working distance

The large magnification range of this lens makes it ideal for quickly finding an area
to view and then zooming in for high-magnification analysis.
The 25 mm working distance is much larger than conventional high-magnification lenses.

  • Solder cross-section (100x)
  • Solder cross-section (1000x)

Feature 2

2.5 times the resolution of previous models - great for 3D imaging

With its high-resolution, this lens is perfect for capturing images at multiple focal points and reconstructing them into a 3D image.

  • Battery safety valve (70x)
  • Electrode hole (1000x)

Feature 3

Large depth-of-field approximately 2x greater than previous models

By precisely simulating the curvature of each lens and by adding proprietary coating technology,
KEYENCE has been able to significantly reduce the flare that occurs from the diffused reflection of the illumination.
Adding an optical aperture to the lens allows for even higher resolution and a larger depth of field.

Synthetic fiber (150x)

  • Previous models
  • VH-Z100R
Back to top