Digital Microscope

VHX-5000 Adopted by more than 10,000 companies

Contact / Price Inquiry

Download Catalog

Long-Focal-Distance, High-Performance Zoom Lens VH-Z50L / Z50W / Z50T

Need high-magnification and with a long working distance? Introducing the newly-designed VH-Z50 Series long working distance lens.

Feature 1

High-magnification lens with an 85 mm working distance.

With its optical design and advanced illumination technology,
this lens achieves a maximum magnification of up to 500× and a working distance of 85 mm.
Even objects that have recessed areas that would normally require cutting or processing can be viewed non-destructively.

  • Easily observe recessed areas
  • Aluminum surface (500x)
Image of an aluminum surface at 500x showing easy observation of recessed areas

Feature 2

Wide-range zoom lens with 10× optical zoom

This lens offers a wide zoom range for seamless viewing of an object from 50x - 500x magnification.
The ability to change the magnification while maintaining an 85 mm working distance allows
for drastic improvements in work efficiency.

  • BGA cross-section (50x)
  • BGA cross-section (500x)

Feature 3

Large depth-of-field approximately three times greater than previous models

This lens has been designed to optimize depth-of-field,
one of the key features of any microscope.
Clear observation of targets with irregular or complex surfaces can now be performed
with a depth-of-field at least three times greater than previous zoom lenses.

Screw surface (200x)

  • VH-Z75 lens (previous model)
  • VH-Z50L
Back to top