Digital Microscope

VHX-6000 series

This product has been discontinued.

Recommended Replaceable Products: Digital Microscope - VHX-7000 series

Digital Microscope VHX-6000 series

VHX-6000 series - Digital Microscope

The VHX-6000 was developed with a concentration on improving microscopic observation through the use of adaptive lighting and focusing. It enables observation methods and three-dimensional analysis that was previously impossible. The RZ-LENS, renowned for its high-resolution optics, is used to provide high performance and user-friendliness across a wide range of mangifications. The multi-lighting function enables accurate observation of previously unseen surface details, such as minute cracks or defects. Real-time depth composition ensures the sample is always in focus, and the navigation window ensures the user knows exactly what portion of the sample they are observing, even at high magnifications.

Features

  • Focus adjustment not required
  • Image with unprecedented clarity and texture
  • Automatically count foreign particles

RECOMMENDED

Latest Technology

The World's First 4K Ultra-High Accuracy Microscope

VHX-7000 series - Digital Microscope

  • Visualize texture previously unseen by optical microscopes
  • Smooth and intuitive Observation
  • Fully-Automated System, complete control at your fingertips

View Catalog VHX-7000 Series Digital Microscope Catalog