Automatically Measure and Analyze 3D Surfaces

The VK-X Series 3D Laser Scanning Confocal Microscope provides non-contact, nanometer-level profile, roughness, and film thickness data on any material, and indicates which metrics are most critical for evaluation.

VK-X Series of Analysis Laser Scanning Microscope

Key Features for Accurate Measurements and High-Resolution Images

Click here to learn more

New Functions for Surface Measurement and Analysis

Click here to learn more

What is a laser microscope?

Laser scanning microscopes combine both a white light and laser light source to generate a high-resolution color image, as well as collect detailed measurement data from the surface of an object. These systems are basically a hybrid between a compound microscope and optical profilometer or profiler. The laser used for scanning the surface can vary, but is generally an He-Ne gas laser or semiconductor laser. Some laser scanning microscopes use a special optical system, called a "confocal optical system", for removing out-of-focus light and are known as confocal microscopes.

  • 1-888-KEYENCE

Back to top