Specifications

Head(VR-3200/VR-3100/VR-3050), Controller VR-3000K, Control PC and Monitor (optional)

VR Head / Controller

Model Controller VR-3000K
Head VR-3200 VR-3100 VR-3050
  Wide-field mode High-magnification mode Wide-field mode High-magnification mode Wide-field mode
Magnification on a 15" monitor 12× 25× 38× 50× 40× 80× 120× 160× 12× 25× 38× 50× 40× 80× 120× 160× 12× 25× 38× 50×
Field-of-view Horizontal (H):
mm inch
24.0
0.94"
12.0
0.47"
8.0
0.31"
6.0
0.24"
7.6
0.30"
3.8
0.15"
2.5
0.10"
1.9
0.07"
24.0
0.94"
12.0
0.47"
8.0
0.31"
6.0
0.24"
7.6
0.30"
3.8
0.15"
2.5
0.10"
1.9
0.07"
24.0
0.94"
12.0
0.47"
8.0
0.31"
6.0
0.24"
Vertical (V):
mm inch
18.0
0.71"
9.0
0.35"
6.0
0.24"
4.5
0.18"
5.7
0.22"
2.9
0.11"
1.9
0.07"
1.4
0.06"
18.0
0.71"
9.0
0.35"
6.0
0.24"
4.5
0.18"
5.7
0.22"
2.9
0.11"
1.9
0.07"
1.4
0.06"
18.0
0.71"
9.0
0.35"
6.0
0.24"
4.5
0.18"
Zoom 1× to 4×
Measurable height*1 10mm 0.39"
(±5mm ±0.20")
1mm 0.04"
(±0.5mm ±0.02")
10mm 0.39"
(±5mm ±0.20")
1mm 0.04"
(±0.5mm ±0.02")
10mm 0.39"
(±5mm ±0.20")
Standard scale*2 0.1μm 0.004 Mil 0.5μm 0.02 Mil
Working distance 75mm 2.95"
Image receiving element 4 megapixel monochrome CMOS
Transmitter lens Double telecentric lens × 2
Receiver lens Double telecentric lens
Light sources Observation light source LED ring light (red, green, blue) LED ring light (white)
Measurement light source White LED
  • *1Low mag range ±5 mm ±0.20" and high mag range ±0.5 mm ±0.02" around the focal point position.
  • *2Height measurement resolution.
  • 1-888-KEYENCE. / For more info or to see a demonstration, give us a call.
  • [Download Catalog ] Download the brochure for detailed product information.
  • [Accurate measurement] Measure profile, surface roughness, and film thickness on any material and with nanometer resolution. (VK-X Series)
  • [Hand-held CMM] Overcome challenges of conventional 3D measurement with the next-generation CMM. (XM Series)
1-888-KEYENCE