Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0E-News
>> NEW High Power YAG Laser Maker
>> Displacement Sensor Guidebook
>> Digital Focus Technique: VHX-100

YAG Laser Maker: Environment Resistant and Air-Cooled

Environment Resistant, Air-cooled High Power YAG Laser Marker Released!
Environment Resistant
>Need More Information
High Power YAG Laser Marker MD-H9800 Series pdf_icon
NEW
18 pages
[1.96MB]
High Power YAG Laser Marker
MD-H9800 Series
Quick Download
>Other Topics
-> Displacement Sensor Guidebook
-> Digital Focus Technique: VHX-100
-> Newsletter:
January 10, 2006
Forward this news to your colleague
General Catalog
Double Dust-proof Structure
The entire housing of the marking head is completely sealed (1st dust-proof structure) and the laser light path inside the marker unit is completely isolated (2nd dust-proof structure). The double dust-proof structure with the 1st and 2nd dust-proof walls completely blocks dust and oil mist, maintaining stable marking performance.
Completely Air-cooled System that Requires No Maintenance
Maintenance Free
The completely air-cooled system eliminates the need for watercooling equipment that is normally essential for conventional YAG laser markers. Since no water is used to cool the laser oscillator, there is no need to periodically replace the ion-exchange resin, filter, or pure water. This system has reduced the running costs and man-hours for maintenance services. In addition, installation space for the equipment has been reduced. As a result, production efficiency can be improved.
Since it is completely waterless:
No consumable
supplies are required.
Filter Ion-exchange resin
Filter Ion-exchange resin
No water-cooling
facilities are required.
Cooling facilities Piping
Cooling facilities Piping
No cooling water
is required.
Purified water Tap water
Purified water Tap water
dot Applications
Saw blade Light bulb Bearing Scissors
Saw blade   Light bulb   Bearing   Scissors
Need more information?
High Power YAG Laser Marker MD-H9800 Series  
pdf icon High Power YAG Laser Marker MD-H9800 Series
NEW 18 pages [1.96MB]
Quick Download


keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.