New Super Sensor Can Detect Any Target |
|
 |
 |
 |
 |
 |
 |
Resistant to mist and
dirt |
 |
 |
| The intense ultrasonic wave
penetrates dust and dirt and detects the
target. Also, the sensor boasts excellent
environmental resistance with its IP67
rated construction. |
 |
 |
| The
easily quick disconnector is also IP67
rated. |
|
 |
|
|
 |
Need
More Information |
 |
 |
 |

NEW
1.5MB / 12pages
[High Power Digital Ultrasonic Sensors]
|
 |
 |
 |
|
|
Other
Topics |
|
|
|
|
 |
|
 |
 |
 |
 |
 |
 |
Versatile performance
with user-friendly operation |
 |
|
 |
 |
 |
 |
 |
 |
 |
FW-H02 7.87"
(200mm) |
|
FW-H07 27.56"
(700mm) |
|
FW-H10R 39.37"
(1,000mm) |
|
|
 |
 |
 |
| DIN mounting |
Panel mounting |
 |
| Dual
Digtal Display |
 |
| The digital indicator displays the distance
in an easy-to-understand numerical display. |
 |
| Easy
set up with one-button operation |
 |
| The settings can be configured by simply pressing
the [SET] button with or without the target in
place. |
 |
| Panel-mount
amplifier option |
|
Please check additional item(s) you are interesed in regarding this product:
|
|

 |
|
 |
High Power
Digital Ultrasonic Sensors |
 |
 |
| NEW
(1.5MB/ 12 pages) |
 |
|
|
To sign up please enable Javascript
|