Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0E-News
>> NEW Laser Displacement Sensor
>> Laser Marker Q&A Guide book
>> General Purpose Laser Sensors

Ultra-Long Range, High-Accuracy, High-Speed Powerful Laser Displacement Sensor

Powerful Laser Displacement Sensor
Amazing Repeatability with an Ultra-Long Measurement Range
>Need More Information
CCD Laser Displacement Sensor LK-G Series
NEW 2 PDF Files [2.39MB]
CCD Laser Displacement Sensor LK-G Series
Quick Download
>Other Topics
-> Laser Marker Q&A Guide book
-> General Purpose Laser Sensors
-> Newsletter: May 31, 2006
Forward this news to your colleague
Best specifications in the industry
This model provides the best performance in various applications
First in class cutting-edge technology  
Measuring the surface profile of a tire Measuring the level of molten aluminum metal
A measurement range 1.5 times that of conventional models
39.37" (1000mm) Max.
The fastest sampling speed in its class
50 kHz
Unmatched specifications
Repeatability: 0.08 Mil (2µm)
 
Measuring the surface profile of a tire   Measuring the level of molten aluminum metal
Measures the tread pattern of a tire rotating at a high speed Measures the level of molten aluminum metal with high precision regardless of whether there is an oxide film.
Need more information?
CCD Laser Displacement Sensor LK-G Series  
pdf icon CCD Laser Displacement Sensor LK-G Series
NEW 2 PDF Files [2.39MB]
Quick Download


keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.