Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0E-News
>> Laser Measurement Guide
>> Quick-install Safety Light Curtain
>> New 3D Profile Microscope

A Digital Microscope that Supports 3-D Profile Measurement

Measuring 3-D Profiles with a Microscope
Automatic measurement of 3-D profiles is made possible by integrating a high-precision linear stage and a newly developed profile measurement function.
dot 3-D Profile Measurement*
* This function is featured by the VHX-H1MK.
Bump on semiconductor (3000x)
Bump on semiconductor (3000x)
Parallel lines can be drawn allowing for simplified comparative observation.
3-D images are generated from 2-D cross sections that are automatically captured. Using this data, the height and width of projections and depressions can be measured and displayed on a graph.
>Need More Information
VHX Profile Measurement Unit pdf_icon
NEW
360KB / 4pages
[VHX Profile Measurement Unit]
Quick Download

>Other Topics
-> Laser Measurement Guide
  A guide to 40 of the latest successful applications for measuring instruments in four fields of industry. More...
-> Quick-install Safety Light Curtain
  Inexpensive, simple to install, and delivered when you need them. More...
-> Newsletter:
February 8, 2005

Forward this news to your colleague
dot Color/Scale Display for Height Data*
* This function is featured by the VHX-H1MK.
    Coin (450x)
The 3-D image is rendered into a color scale, which maps higher elevations in red, and lower elevations in blue. The color scaled image can then be displayed on top of the raw image, creating an enhanced topographical view. 3-D raw image +topography image
    3-D raw image + topography image
dot Accurate Observation and Smooth Operation Made Simple
Height Measurement between Two Points
The difference between two windows can easily be detected using the Auto measurement mode.
Digital Focus Function
Fully automatic generation of high-quality depth composition images and 3-D images can be performed by simple mouse operations.
Auto Focus Function
Focus adjustment under high magnification can be performed easily and accurately.
  VHX Digital Microscope
Need more information?
  Download the solution guide for further details.
Please check the item(s) you are interested in.
VHX Profile Measurement Unit pdf_icon
New
VHX Profile Measurement Unit
[360KB]
4pages
spacer spacer
<-- Download a PDF catalog for quick reference!
The Ultimate Digital Microscope pdf_icon
New
The Ultimate Digital Microscope
[2.13MB] 24pages
spacer spacer
<-- Download a PDF catalog for quick reference!

To sign up please enable Javascript

topics_gry_JSNG

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.