America

NEW

Capture confocal-quality images NO DARKROOM REQUIRED ALL-IN-ONE FLUORESCENCE MICROSCOPE BZ-X700

  • PRODUCT CONCEPT
  • LARGE, HIGH-SPEED MOTORIZED SATAGE
  • OPTICAL SECTIONING
  • IMAGE STITCHING
  • EASY CELL COUNTING
  • Easy Access means increased Efficiency

    Built-In Dark Room
    Install the microscope in any location, so that users can improve their efficiency by eliminating the need to carry sensitive samples between multiple rooms.
    Space-saving
    The all-in-one design of the microscope allows users to place the equipment in areas with limited space or to easily relocate the microscope to accommodate layout changes.
    On Screen Interface
    Everyone can view samples together, increasing collaborative decision making and providing greater confidence in results.

    What does it mean to be
    “Integrated” and “All-in-One”?

    The BZ-X700 combines the capabilities of several microscope systems.

    Fully Automated Epifluorescence Microscope, Confocal Microscope, Inverted Phase Contrast Microscope, Incubation Microscope

    Simplicity of Design

    Unlike conventional microscopes that require numerous devices and controls
    for operation, the BZ-X700 merely requires you to turn it on. Everything else, from adjusting
    the lenses, filters, lighting, and stage movement can be done with just the mouse.

    Conventional System

    BZ-X700

    Conventional microscopes require users to adjust a multitude of settings in order to capture an adequate image of a particular area. These adjustments can be complicated and difficult for users with little experience to operate.

    The BZ-X Series can be operated entirely through the software.

  • Imaging a multi-well plate is
    as simple as placing it on the stage.

    A stage travel distance of 100 mm x 64 mm allows users to navigate to any other location on the plate with just a single click of the mouse.
    For slides and dishes, stage inserts are provided to hold up to 3 containers, or a general purpose sample holder can be used.
  • OBTAIN A CLEAR IMAGE
    WITHOUT FLUORESCENCE BLURRING.

    Zebrafish kidney marrow

    Easily capture high-resolution images without the blurring caused by out-of-focus fluorescent signals. Optical sectioning allows the user to obtain images comparable to those captured on a laser confocal microscope, but in a fraction of the time and without the damaging effects of a laser.

    Brain cells

    SECTIONING ALGORITHM

    Excitation light is projected in a grid pattern onto only the focused areas of a specimen. These focused sections are then combined to create a clear image that is free of out-of-focus fluorescence. Since this doesn’t require the use of any lasers or high intensity illumination, damage to the sample is minimized.

  • VIEW AN ENTIRE SPECIMEN IN HIGH-RESOLUTION

    When viewing high magnification, high-resolution images, it is often necessary to expand the viewing area beyond a single field-of-view.

    AUTOMATIC RANGE CALCULATION
    An entire specimen is imaged
    automatically simply by registering the
    coordinates of its outermost positions.

    Comparison with conventional software

    Image stitched with conventional software
    Uneven light intensity
    Image stitched with BZ-X700
    Shading is eliminated
  • HIGH-ACCURACY QUANTIFICATION
    HYBRID CELL COUNT

    KEYENCE’s original algorithm allows accurate quantification even for phase contrast images of cultured cells. The area of interest can be extracted and quantified quickly and accurately from phase contrast, bright field, and fluorescence images. This easy-to-use software allows for repeatable, user-independent results.

    Measurement of biventricular fibrosis of a crab-eating macaque

    Measurement of biventricular fi brosis of a crab-eating macaque

    Counting malignant tumor cells

    Counting malignant tumor cells

    MACRO CELL COUNT

    Once the appropriate measurement parameters are set for a single image, the same conditions can be saved and applied to multiple images. This drastically reduces the amount of time needed for measurement while improving data reliability by eliminating variations in measurement conditions.

    MACRO CELL COUNT

RECOMMENDED ITEMS

BZ-X700 Series All-in-one Fluorescence Microscope Catalog (English)

BZ-X700 Series All-in-one Fluorescence Microscope Catalog (English)

  • [File type]PDF:8.71MB

Just fill in the information below to process your request.

Sign In / Newsletter Subscribe

E-mail Address (required)

Would you like to receive the KEYENCE Technical Newsletter? (required)