America

Using Non-contact Displacement Sensors to
Improve Measurement and Inspection Methods!

This document contains actual examples of inspection method improvements obtained by using non-contact displacement sensors as well as comments from KEYENCE customers who have installed displacement sensors.

Download Catalog

  • High-Speed/High-Accuracy

    Ultra High-Speed/High-Accuracy
    Laser Displacement Sensor

    LK Series

    • Fastest in the World: 392kHz
    • Highest Accuracy in its Class: ±0.02%
    • Highest Repeatability in its Class: 0.005μm
    • High-precision measurement
    • Fine parts
    • Rotation and moving object
  • High cost-Performance

    CMOS Multi-Function Analog Laser Sensor

    IL Series

    • Higher stability
    • Multi-type head variation
    • Diecast metal used for IP67
    • Gap detection
    • Positioniong
    • Height-control

Download Catalog

RECOMMENDED ITEMS

LK-G5000 Series Ultra High-Speed/High-Accuracy Laser Displacement Sensor Catalog (English)

LK-G5000 Series Ultra High-Speed/High-Accuracy Laser Displacement Sensor Catalog (English)

  • [File type]PDF:2.88MB

IL Series CMOS Multi-Function Analog Laser Sensor Catalog (English)

IL Series CMOS Multi-Function Analog Laser Sensor Catalog (English)

Our New General-purpose Laser Displacement Sensor is Intelligent, Rugged and Easy to Use!

  • [File type]PDF:3.85MB

Sign In

E-mail Address
Password

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE site REGISTRATION

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required
E-mail Address *
Password * 7 characters minimum, no spaces
Newsletter
Country *
First Name *
Last Name *
Company Name *
Phone Number *
Address *
City *
State *
Zipcode *