Digital Microscope
VHX-7000 series
Digital Microscope VHX-7000 series
The World's First 4K Ultra-High Accuracy Microscope
View, capture and measure with an all-in-one system
- Delivering images that rival an SEM
- Highest definition in the history of microscopes
- Even novice users can capture optimal images
The VHX-7000 Series is a fully-automated digital microscope system that enables even novice users to capture high-resolution images that rival an SEM. The Optical Shadow Effect Mode features a combination of specially designed high-resolution lenses, a 4K CMOS, and high-performance lighting that enables minute surface details to be observed and analyzed. The seamless transition in magnification from 20x to 6000x using a motorized turret offers a stress-free observation environment. The VHX-7000 Series 4K industrial digital microscope offers the highest level of automation and best picture quality in the VHX Series. All these features and more add up to make it the best digital microscope on the market.
Features
Visualize Texture Previously Unseen by Optical Microscopes
High-definition imaging makes it possible to observe subtle contours and uneven surfaces or stains that were previously impossible to view.
Optical Shadow Effect Mode
4K Fully-Integrated Head
Wide-variety of 2D and 3D Measurements
Multiple images of a surface can be captured at different Z-planes, making it possible to collect a fully-focused 3D image of the target that can be used to perform 3D measurements.
Particle counting, grain size analysis, and contamination analysis can be automatically calculated, ensuring even novice users can perform complex measurements correctly.
3D measurement
Contamination analysis compliant with ISO 16232 and VDA 19