Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Notice of Continued Operations (information related to COVID-19)
          Click for the latest on how KEYENCE is continuing to support our customers
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2014

          Newsletter 2014

          August 25, 2014

          Subject :

          Learn About Laser Technology in Just 10 Minutes

          e-News@KEYENCE
          Learn About Laser Technology in Just 10 Minutes
          Our popular technical guide series is full of explanations, diagrams and information about laser types and characteristics arranged by wavelength.
          All-Purpose Heavy-Duty Laser Photoeye
          The LR-Z Features a Stainless Steel Housing, Simplified Operation, and Best-In-Class Detection Capabilities
          Expert Techniques for 2D Measurement
          Improve your 2D measurements by using tools tailored for step, gap, and shape measurement in industrial settings
          Hear Stories From IM Series Users That Have Cut Inspection Time to 1/50th!
          The IM Series can perform hundreds of measurements in fewer than 5 seconds with just the press of a button. Some of the results of these installations are improved productivity and reliability and the elimination of varied measured results attributable to the differences in experience of the operators.
          What causes static electricity and what problems does it create?
          Learn how to recognize, diagnose and eliminate static electricity in your facility with these useful tips.
          Quantify height, shape, contour, and roughness on areas up to 200 mm x 100 mm!
          Revolutionary Non-contact Measurement! Fast Three-dimensional Analysis over a Wide Area up to 200 mm × 100 mm in Size!
          These guides aid in selecting the best non-contact measurement sensor for your application.
          Unsure about the best methods for performing measurements such as outer diameter, step height, or shape comparison?
          This website will walk you through the best methods for performing a variety of measurements using non-contact measurement sensors.
          • What’s the most efficient way to use these sensors?
          • Does KEYENCE's have experience using these measurement methods?
          For answers to these questions and more, visit this website.

          Thickness, Width   Height, Step Difference
          Inner, Outer Diameter   Vibration, Eccentricity
          Positioning, Position Control   Warpage, Bow, Flatness
          Profile   Gap, Clearance

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          Callers from some carriers are experiencing difficulty reaching us. If you receive a busy tone, please try again or email us at the address below. E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site