Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2014

          Newsletter 2014

          September 24, 2014

          Subject :

          New Product! A Hybrid Laser Marker with Both High Quality and High Output!

          e-News@KEYENCE
          MD-X Series Laser Marker: High Power, High Precision
          Unique Keyence technology combines the advantages of YVO4 and FIBER lasers in one marking system. 13 Watt and 25 Watt systems available to match your unique marking needs.

          • 25 Watt Average Power + 200 Kilowatt Peak Power
          • Auto-focus 3-Axis control for superior marking quality
          • Equipped with a built-in 2D code reader and verifier
          An Introduction to Surface Roughness Measurements: ISO 25178 Edition
          1. Over 20 pages full of detailed explanations
          2. Covers more than 40 roughness parameters
          3. Easy to understand with explanatory diagrams
          Finally!! A How to Guide for Laser Displacement Sensor Users!
          • Types of non-contact displacement sensors
          • Measurement principles
          • Measurement techniques.
          These texts are useful for both beginners and experts. Download all five documents at the same time.
          Countless Difficult Sensor Applications Now Solved!
          Capable of Fine Point and Long-Range Detection While Being Unaffected by Target Color or Finish.

          The GV Digital CMOS Laser Sensor offers a solution to difficult applications where target characteristics exceed the capabilities of conventional sensors. Regardless of surface finish or type, the GV's distance-based sensing technology is able to stably detect targets. In addition, innovative advanced features allow the GV to be fine-tuned for even the most difficult applications.
          Improve Your Efficiency with Actual Examples of Vision Sensors Used in the Automotive Industry
          Have you ever felt dependent on visual inspections due to the automotive industry's use of metal parts and electrical components sporting a wide variety of colors? This document will highlight actual examples in which vision sensors are used to automate fool-proofing processes and inspections.
          Eight Ideas for Improving the Accuracy and Efficiency of Dimension Measurements
          Even with reflected light, repeated stable measurements are now possible! We hope that all those individuals who are using illumination with projectors and similar devices to perform inspections will download the catalog today. Compare the performance of the new heads with that of your existing devices.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request