Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Fully Operational with Expanded Resources
          Click for the latest on how KEYENCE is continuing to support our customers with quick delivery, off-site testing, virtual demos and more.
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2014

          Newsletter 2014

          October 20, 2014

          Subject :

          Tough Long-Lasting Contact Displacement Sensors & Safety Light Curtains that Offer Easy Setup

          e-News@KEYENCE
          A Contact Sensor Resistant to Oil and Features a 100 Million Cycle Lifetime
          The ø8 mm pencil type head provides great environmental resistance and a long service life. Multiple sensor heads (up to 5) can be used in conjunction on one amplifier as well to minimize wiring and space-usage.
          • Detecting durability: 100 million cycles
          • Environmental resistance: NEMA Type 13/IP67G
          • Measuring accuracy: 1 µm
          Finally a Safety Light Curtain that Offers Easy Setup and Simple Operation!
          The GL-R Series provides VISIBLE feedback with full length alignment indicators and a 7-segment display that clearly communicates possible error codes to the operator.
          Visualize & Measure Curvature, Sink Marks, and Warpage of Resin Molded Parts
          New VR-3200 3D measurement system collects nearly 800,000 measurement points in 4 seconds!
          Improve Your Productivity! Installation Results with the Image Dimension Measurement System
          In-Process Inspections Edition: Why does reviewing inspection processes lead to an improvement in productivity? Using basic examples, this document introduces the results of installing the IM Series, which can perform measurements of up to 100 dimensions in just seconds with easy operations.
          Inspection Method and Measurement Technology Studies
          This collection discusses common applications, solutions, and technologies for:
          • Completed Vehicle Bodies
          • Tires
          • Bearings
          These documents contain studies of solved non-contact inspections and explanatory diagrams of how our features and technologies make it all possible. Download now to learn how these technologies can help you!
          KEYENCE's Latest Advancements in Laser Marking Technologies
          View our latest catalog with updated applications and our new 3-Axis laser, the MD-X Series. See why KEYENCE's unique 3-Axis technology has been used in every industry to ensure the highest quality and reliability for in-line and offline marking applications. Our latest models have industry first features that will give you a competitive advantage in your industry too! Download our catalog to see them all:
          • Easy Programming for Printing on Complex Shapes
          • High-quality Batch Printing Over a Wide Area
          • Automatic, On the Fly Focus Correction
          • IP64 Rated Marking Heads Available

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site