Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Fully Operational with Expanded Resources
          Click for the latest on how KEYENCE is continuing to support our customers with quick delivery, off-site testing, virtual demos and more.
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2015

          Newsletter 2015

          June 22, 2015

          Subject :

          New CLAMP-ON Flow Sensor

          e-News@KEYENCE
          New CLAMP-ON Flow Sensor
          We have reinvented flow sensing with the
          FD-Q Series. Clamp to the outside of your pipe and monitor virtually any fluid. No pipe modification is necessary!
          The IM-Series is Taking Measurements to New "Heights"
          With the IM-Series Instant Measurement system, just place a part on the stage and press the button to complete dimensional measurements in 3 seconds. Now, with the contact height measurement unit, measurements are possible in the X, Y and Z directions!
          100% inspection with the KEYENCE 2D Optical Micrometer
          The TM-3000 allows for 2D measurements in line and with high precision. Download the catalog below to see benefits and the principle behind this all in one measurement system.
          NEW Ultra-Compact Vision Sensor Diversifies IV Series Lineup
          The IV-G vision sensor is 1/6th the size of conventional vision sensors and has a wide field of view which enables it to inspect large areas from a short distance. It is perfect for retrofitting equipment already in use, and is easy to design for when being included in new machines. Its unique features allow it to solve applications conventional vision sensors cannot.
          Laser Technology Guide
          KEYENCE has developed and re-engineered its own laser marker software so anyone can easily mark parts with accuracy and precision. Download this guide to learn the software's functions, unique features and benefits of use in your application.
          Key Imaging & Measurement Technology for Medical Device Companies for R&D and Quality Improvement
          See how top medical device companies use new digital microscope technology to improve and develop their products, with over 30 examples from stent, catheter, needle, pharmaceutical, and other industries.
          The CV-X Series machine vision system automatically creates user manuals with a single click
          The KEYENCE CV-X Series machine vision system can automatically create user manuals that are unique to the specific program settings of any application with the click of a button. This can significantly reduce the engineering costs associated with any machine vision solution.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site