Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2015

          Newsletter 2015

          September 08, 2015

          Subject :

          Learn the Latest Advancements in Digital Microscope Technology

          e-News@KEYENCE
          KEYENCE's All-in-One Imaging & Measurement Microscope
          This up-to-date guide contains 30 pages of illustrations and explanations of topics such as the optical mechanisms of lenses, lighting techniques, and the latest digital observation technology.
          The CV-X Series Machine Vision System Automatically Creates User Manuals with a Single Click
          The KEYENCE CV-X Series machine vision system can automatically create user manuals that are unique to the specific program settings of any application with the click of a button. This can significantly reduce the engineering costs associated with any machine vision solution.
          Have Targets with Irregular Shapes? Unusual Surface Finishes? Different Colors?
          Conventional sensors have problems stably detecting targets containing variations in appearance and shape, but the GV Series Laser Sensor does not. By utilizing CMOS technology, the GV Series provides highly stable, distance-based detection, regardless of surface finish, color, or shape.
          A High-Accuracy Contact Sensor That Can Make a Variety of Network Connections
          The GT2 Series can send data to a variety of devices, and has models designed specifically to reduce wiring, which makes installations easy. The GT2 can communicate via EtherNet/IP™, PROFINET, PROFIBUS, DeviceNet™, CC-Link, RS-232C, and BCD communication units, and also supports an analog output.
          What Are the Advantages of Profilometers?
          Profilometers are used in profile measurements and appearance inspections. What are the principles behind profilometers? How do they differ from other measuring instruments? Download this document for answers to these questions as they relate to your industry.
          The Best Solution for Marking on Metal
          Did you know that laser marking is becoming the mainstream for metal marking? It provides permanent marking, minimal damage, and no running costs. Download this guide to discover all the advantages of replacing your conventional marking method with a KEYENCE laser marker.
          IM Series: Taking Measurements to New "Heights"
          Just place a part on the stage and press the button to complete 99 dimensional measurements, automatically record data, and generate inspection reports in 3 seconds. Now, with the contact height measurement unit, measurements are possible in the X, Y and Z directions!
          Easy Guide for Connecting a Code Reader to a PLC
          This guide provides illustrations and explanations that can be used to easily understand how to configure settings when connecting a barcode/2D code reader to a PLC over Ethernet/IP.
          If you want to connect the devices through an interface other than Ethernet/IP, additional guides can be found on the following website.
          Barcodereader

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site