Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2016

          Newsletter 2016

          March 28, 2016

          Subject :

          [NEW!] Wide-Area 3D Measurement System - Quickly Compare 3D Data to CAD

          e-News@KEYENCE
          [NEW!] Wide-Area 3D Measurement System - Quickly Compare 3D Data to CAD
          Measure nearly 800,000 data points in as little as 4 seconds. New features include the ability to compare 3D data to CAD models, pass/fail analysis, and batch processing for increased throughput. Quantifying and analyzing 3D surfaces has never been easier.
          [NEW!] High-Speed Wireless Handheld DPM Code Reader!
          A handheld barcode reader which defies convention. Read difficult codes quickly and configure reading settings with ease. KEYENCE'S first wireless handheld barcode reader combines the capability of a fixed mount reader with the ease-of-use of a handheld.
          Learn About the Latest Advancements in Microscopy
          This up-to-date guide contains 30 pages of illustrations and explanations of topics such as the optical mechanisms of zoom lenses, lighting techniques, and the latest digital observation technology.
          Machine Vision Database - Traceability Made Easy
          ·Link Data with images & barcode/PLC data
          ·Easy system setup / No expensive integration
          ·Automatic backup of all vision program changes
          ·Retest stored images in database
          High Performance Distance-Based Sensor
          The GV Series offers industry leading detection stability. It is unaffected by color, surface type, or finish.
          Advantages and Capabilities of 2D Measurement Systems
          Use this document to learn about the versatility and merit behind 2D measurement systems. Learning these advantages can help you improve your measurement accuracy, tact time, and reduce your costs.
          A Vision Sensor Designed to Be Simple
          This sensor can be configured in just three simple, intuitive steps - defying conventional beliefs about vision-based automation. This user-friendly sensor can detect details such as presence, color, and shape in up to 16 unique locations at once.
          The KEYENCE Laser Marking Advantage
          Our unique laser marker systems are designed to save you time and money from initial concept to installation and even future use with the long diode life expectancy. This catalog lays out 32 distinct advantages of our laser markers.
          The CMM of the Future
          Have you seen the XM Series? The future of handheld CMM technology.

          ·Simple operation with augmented reality guidance
          ·System installation in any location
          ·Automatic data management
          Dimensional Measurement Improvement Examples
          High quality is required for automotive and smartphone components. These guides introduce you the secrets to improving the accuracy and speed of your dimensional measurements.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site