Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2016

          Newsletter 2016

          September 26, 2016

          Subject :

          [NEW!] High-Mag Digital Microscope Lens

          e-News@KEYENCE
          [NEW!] No More Switching Microscope Lenses
          Check out a new type of lens that allows you to use one single lens for both low and high-mag (20x to 2000x) observation, even at an angle.
          [NEW!] Ultra-Compact Model Added to the GT2 Series of Contact Sensors
          This sensor is water and oil resistant and has a durability of over 200 million cycles. The addition of a short-range sensor head to the GT2 Series means it can cover more applications with various mounting limits.
          Improve In-process and Pre-Shipment Inspections
          KEYENCE image dimension measurement systems can make up to 99 measurements in just 3 seconds. This guide explains the benefits of installing these systems in a variety of inspection scenarios such as in-process and pre-shipment inspections.
          Making the Switch to Non-Contact Measurement
          ·100% Inspection
          ·Reduce Cycle Time
          ·Eliminate Operator Error

          All of these are possible with non-contact measurement, read the guide below to learn more about how you can start making these improvements today.
          The Innovative Laser Marker Lineup
          KEYENCE has evolved with unrivaled marking quality among Fiber, YVO4, CO2, and the new Hybrid laser marking systems. Download this catalog to view our innovative lineup up and to see which laser is suitable for your application to meet your marking needs.
          Do You Have Difficulty Reading Blurry Barcodes?
          This guide introduces a code reader that provides a consistent read regardless of the code condition.
          Comparing Surface Profilers
          What best fits your measurement, a contact or non-contact measurement system? Check out this guide for a detailed comparison of these types of measurement systems with a variety of criteria, including measurement targets, measurement accuracy, and operability.
          Detect Farther Than Ever Before
          The LR-T Series provides highly stable detection up to 5m (16.04') solving long distance applications that were never thought possible.
          Case Study: "Why Did You Choose KEYENCE's Handheld CMM?"
          EXEDY is a parts manufacturer that felt limited by only being able to perform part inspections in quality labs. Learn how the desktop-size XM Series helped improve their process.
          100 Machine Vision Tips Learned from Actual Stable Inspection Examples
          [Image Filter Edition, Vol. 1]
          ·Remove glare and uneven lighting
          ·Ignore variations in metal parts
          ·Combining filters for difficult inspections
          ·Learn how the algorithms work

          See this guide for examples of how image filters can be used to stabilize quality inspections.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site