Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2017

          Newsletter 2017

          March 27, 2017

          Subject :

          A NEW Patterns Matching Sensor that Refines Area Detection

          e-News@KEYENCE
          [NEW!] A Photoeye that Checks Presence & Pattern with Ease
          Identifying targets with an image eliminates detection variations caused by issues such as workpiece misalignment or an unstable reflection. Configuration is easy: Just present the target and press a single button.
          [NEW!] VHX-6000 Digital Microscope
          Our latest microscope provides new inspection and analysis features, including ISO contamination measurement and ASTM-compliant grain analysis, along with a multi-lighting function that allows users to see surface features like never before.
          Safety Scanner with Unmatched Environmental Resistance
          No other scanner on the market rivals the environmental resistance of the SZ-V Series. This scanner features a special algorithm to help differentiate people/objects from dust/mist, making it perfect for factory environments.
          Inspection Traceability Made Easy
          Vision System Database Software:

          ·Link images, inspection results, & barcode data
          ·Easy setup / No expensive integration
          ·Log all vision program changes
          ·Retest stored images in database
          Develop Handheld Mobile Computer Applications Fast! No Programming Required!
          You can easily create applications in 5 minutes or less with our drag-and-drop design software. Check out how you can make applications for processes such as inventory, warehouse management, recording, picking, and pokayoke.
          The Next Generation Optical Comparator
          The NEW Instant Measurement system, the IM-7000 Series, allows users to measure up to 99 dimensions in seconds on taller and larger parts! Download the brochure to see all of the improved capabilities.
          Taking the Next Step with Non-Contact Measurement
          ·100% Inspection
          ·Non-destructive Measurement
          ·Eliminate Operator Error

          All of these are possible with non-contact measurement, read the guide below to learn more about how you can start making these improvements today.
          Six 3D Measurement Devices in One
          There are many disadvantages to using only one type of 3D measurement tool. This guide shows how KEYENCE's VR-3000 Series is able to overcome many of the obstacles of conventional measurement tools and microscopes.
          Laser Marker Unique Built-In Camera
          KEYENCE's newest laser marker incorporates a built-in camera to provide a marking image, 2D barcode reader, and marking comparison in a single unit. This brochure describes the capabilities of the multi-function camera along with a series of case studies.
          3D Vision - Making the Impossible Possible
          The World's First Complete 3D Vision System:

          ·Unparalleled Laser Profiling Technology
          ·Most Powerful 3D Measurement and Inspection Tools
          ·Encoder Synchronized with a Single Click

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site