Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2017

          Newsletter 2017

          October 10, 2017

          Subject :

          Why Choose One Light, When You Can Have the Whole Spectrum!

          e-News@KEYENCE
          [New Product] Multi-Spectral Vision System - Flexible Lighting + Powerful Processing
          ·Instantly see effect of eight wavelengths - UV to far infrared
          ·Simply select the best image for inspection
          ·Stable regardless of the color, shape, glare, or part variability
          ·Unmatched color differentiation
          [NEW] Monitor Liquid Flow On Pipes Up To 8"
          We have now developed a clamp-on set up that can accurately monitor liquid flow on pipes up to 8". No pipe modification, no downtime, and no added risk.
          High-Accuracy Inspections Made Easy with Complete Line Vision System
          The common notion that line scan cameras are difficult to use is history. Detection of tiny defects, which were impossible with standard cameras, are now easy with this new line scan solution.
          Simplify Traceability with KEYENCE Laser Markers
          This guide introduces full traceability systems using laser markers. It includes marking codes on parts, reading codes, managing information and more. Download this guide to learn how to implement traceability systems at your facility.
          8 Advantages of Digital Microscopes
          This guide highlights the latest advancements in microscopy and speaks to why more and more companies are switching to digital microscopes.
          Perform 3D Analysis on Threaded Parts
          See what capabilities are available to improve your quality and R&D processes. This guide provides examples of 3D analysis on threaded parts using new 3D measurement technology.
          Rid Your Production Floor of Troublesome Static Electricity Build-Up
          Static electricity can negatively impact many aspects of your production process, including material handling, quality assurance, and worker safety. Our SJ Series static eliminators are simple to set up and super effective - check out the brochure to learn more!
          Develop Process Management Solutions, No Programming Required!
          Typical integration of new handheld mobile computers has a large overhead in time and development costs. The Application Design Tool eliminates the difficulty of implementing an inventory or warehouse management solution.
          The World's Easiest-to-Use CMM
          Have you ever run into problems with conventional CMMs? Finding them expensive, hard to maintain and difficult to operate? See why people have selected KEYENCE's CMM as their 3D measurement solution.
          Industrial Inkjet Printing: The Basics
          Check out this guide to learn about the types, printing methods, principles, and structure of inkjet printers with easy-to-understand diagrams.
          20 Ways to Solve Measurement's Toughest Applications
          Discover 20 ways that KEYENCE's IM Series can virtually create reference features to solve the most difficult measurement applications. From intersection points to tangent lines the system has the ability to tackle all 2D measurements.
          Making the Switch to Non-Contact Measurement
          ·100% Inspection
          ·Increase Quality and Throughput
          ·Reduce Cycle Times

          Read this brochure to learn about the many advantages that come when making the switch from hand tools to KEYENCE's advanced optical micrometers.
          A Collection of Barcode Reading Examples in the Automotive Industry
          The SR-2000 Series barcode reader is a powerful, versatile tool that excels when used in difficult traceability applications. The attached guide gives suggestions on practical uses of this technology.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site