Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2017

          Newsletter 2017

          October 23, 2017

          Subject :

          Automated measurement with laser profile sensors

          e-News@KEYENCE
          Laser Profile Sensor Application Guide
          This guide will show you the uses and advantages of 2D/3D laser profile sensors, and how automated measurement improves cycle time and quality in dispensing applications.

          ·Inline, 100% inspections
          ·Check height, width, and volume
          Examples of Successful Solutions Using Sensors
          ·Misalignment and tilt (angles)
          ·Stained surface conditions (water/oil)
          ·Similar target and background colors

          Do you have problems due to false sensor detection caused by issues like those above?
          If you do, please allow us to introduce a ground-breaking photoelectric sensor that anyone can use to easily solve these problems and more.
          Introduction to Laser Microscopes
          KEYENCE's laser microscope can perform nanometer-level 3D surface measurements and obtain high-resolution images. Download this guide to discover the principles of laser microscopy.
          3D Vision System Inspection with Projected Light Patterns
          New tools for visualizing and quantifying 3D data make it even easier to accurately perform detailed 3D inspections on complicated shapes.
          Laser Marking Technology Introductory Guide
          KEYENCE laser markers can be used for many different applications, such as: automotive part marking for tracking and traceability, precise medical/electronics processing, expiration dates on food packaging, and much more. It is important to understand the characteristics and capabilities unique to each type of laser.
          Download this guide to expand your laser knowledge and to help you discover the best fit for your application.
          Digital Microscope Impact
          Hear how the VHX is impacting R&D, failure analysis, and quality control in your industry from our customers.
          The New Standard in Long Range Laser Detection
          The LR-T Series combines superior detection capabilities (stably detect up to 5 meters) with an easy to use interface and unmatched versatility.
          Vision System Database - Your Product Inspection Insurance Policy
          Not only is it possible to save all your inspection images, now you can easily link the images to a wide variety of inspection data and keep a record of any modifications to your vision system program.
          Barcode Readers in the Electric and Electronic Parts Industry
          This barcode reader not only reads codes but also improves workability, improves quality, and reduces costs.
          The Easiest CMM You’ve Ever Used
          Designed to bring CMM capabilities to the shop floor, this turnkey system requires almost no programming, includes a built-in step-by-step guide for each feature, automatically generates reports, and can quickly measure complex parts.
          Countermeasures against Chipped Printing
          KEYENCE's Universal Inkjet Printer MK-U Series for industrial use has a compact head and can be easily installed on packaging machines. This printer is the optimal countermeasure against rubbed printing and the printing of incorrect dates.
          Time and Money Saved while Measuring Parts
          The Instant Measurement system can complete 1000 hours worth of part inspections in 2% of the time compared to other conventional methods. Provided are examples of how the IM Series helped save customers time and money.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site