Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2017

          Newsletter 2017

          December 18, 2017

          Subject :

          Optimizing Your Barcode Readers

          e-News@KEYENCE
          Factory Logistics: Optimize your Barcode Readers
          With SR-2000 Series the Code Reader, you can:

          ·Optimize the installation by using our automatic Tuning Consultant
          ·Take advantage of the huge depth of field, allowing for stable reading of codes on different box heights
          ·Allow for more code location variation when using our wide field of view model
          The World's Easiest-to-Use CMM
          Have you ever run into problems with conventional CMMs? Finding them expensive, hard to maintain and difficult to operate? See why people have selected KEYENCE's CMM as their 3D measurement solution.
          Eliminate Manual Cleaning of Print Heads with KEYENCE's Industrial Inkjet Printer
          Industrial inkjet printers are used to mark dates and lot numbers on products.
          To ensure stable operation, it is absolutely imperative to clean the print heads. However, we often hear complaints that this process is bothersome and leads to dirty hands.
          KEYENCE's auto-shower cleaning function eliminates these problems, check out this guide to learn more.
          Introduction to Instant Measurement
          The Instant Measurement system is capable of quickly measuring a part while maintaining high accuracy and repeatability. Learn more about the systems technology and how it can simplify the measurement process.
          Laser Profile Sensor Application Guide
          This guide will show you the uses and advantages of 2D/3D laser profile sensors, and how automated measurement improves cycle time and quality in dispensing applications.

          ·Inline, 100% inspections
          ·Check height, width, and volume
          Contact Sensor for Every Application
          The GT2 Contact Sensor Series has a variety of sensor models, including compact, oil-resistant, and air push types. With a variety of sensor tips and easy setup, the GT2 Series can be used anytime you need repeatable position verification or measurement. Contact Sensor GT2 Series, Full Lineup.
          Measure Roughness on Any Material
          Are you using a contact profiler, interferometer, or other system for evaluating the surface of your parts? Discover how our latest non-contact 3D profiler can improve your data and workflow.
          Easy, High-Accuracy Inspections Made Possible by Line Scan Cameras
          Have you ever considered using line scan cameras for inspection?
          This guide introduces detailed inspection images and KEYENCE's know-how for seven types of manufactured items such as semiconductors and resin containers.
          This single guide can help solve any problem that may have made you give up on visual inspections in the past.
          Simultaneous Printing and Inspection:
          Introducing KEYENCE's Laser Marker with Built-in Camera
          Normal laser markers only print on products, which means it is necessary to use a separate device to perform tasks such as checking the printed text and reading 2D codes.
          The head of this laser marker from KEYENCE has a built-in multi-function camera. This allows for 2D codes and text to be checked automatically after marking.
          Using Microscopes to Solve Difficult Applications
          The VHX digital microscope is used in a variety of industries for R&D and quality control. Hear how our customers are using the VHX to solve their applications!
          Condensed Sensor Guide
          Get all of our most successful sensor and safety products in one simple guide.
          Vision System Database - Your Product Inspection Insurance Policy
          Not only is it possible to save all your inspection images, now you can easily link the images to a wide variety of inspection data and keep a record of any modifications to your vision system program.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site