Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2017

          Newsletter 2017

          December 28, 2017

          Subject :

          The Best of 2017 from KEYENCE

          e-News@KEYENCE
          [NEW] VHX Digital Microscope
          Our latest microscope provides new inspection and analysis features, including ISO contamination measurement and ASTM-compliant grain analysis, along with a multi-lighting function that allows users to see surface features like never before.
          The Next Generation Optical Comparator
          Comparators are known to be subjective and timely tools for inspection. The Instant Measurement system has automated this process for fast, accurate and repeatable measurements.
          [NEW] Improved Fiber Laser Marker
          KEYENCE's fiber laser marker provides improved marking quality while shortening marking times. The environmental resistance and communication protocol, such as EtherNet/IP™ and PROFINET, simplify integration.
          3D Calipers
          What if your calipers could perform advanced 3D measurements (including GD&T), automatically record data, and create inspection reports? Learn how the XM Series bridges the gap between hand tools and CMMs.
          [NEW] One Reader for Any Code, Anywhere, at Any Speed!
          Obtain a wider field of view and greater depth of field at a longer range. Work as fast as the targets can move. No experience is required to master the SR-2000 Series.
          Laser Profile Sensor Application Guide
          This guide will show you the uses and advantages of 2D/3D laser profile sensors, and how automated measurement improves cycle time and quality in dispensing applications.

          ·Inline, 100% inspections
          ·Check height, width, and volume
          [NEW] Clamp-On Liquid Flow Meter
          No pipe modification, no added risk, and no additional costs. Simply clamp-on to pipes to monitor liquid flow.
          [NEW] Multi-Spectrum Vision System - Leveraging Color to Improve Stability
          KEYENCE has reinvented how color is used to:
          ·Accurately locate low-contrast edges
          ·Reliably detect nearly-invisible defects
          ·Sort parts with subtle color differences
          Stocktaking Made Easy with Handheld Mobile Computers
          Are hand-written mistakes and manual data entry costing you time and money? Streamline your data entry with KEYENCE Handheld Mobile Computers! Easily introduce these into your workflow to see improvements immediately. Check out our guide to find out how.
          [NEW] A Photoeye that Checks Presence & Pattern with Ease
          Identifying targets with an image eliminates detection variations caused by issues such as workpiece misalignment or an unstable reflection. Configuration is easy: Just present the target and press a single button.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site