1. Home
  2. News & Events
  3. Newsletter
  4. Newsletter 2018

Newsletter 2018

January 03, 2018

Subject :

Intuitive Vision Sensors That Anyone Can Set Up

e-News@KEYENCE
A Vision Sensor That Anyone Can Set Up in 1 Minute
The IV Series is an ultra-compact vision sensor that can be installed anywhere. Capture images over large areas with a single unit and perform up to 16 inspections at the same time by checking for color, shape, size, and details present in your targets.
A Handheld Mobile Computer to Outlast the Harshest Environments
·Read Challenging Barcodes
·High Impact Resistance
·Ergonomic Design
·Long-term Battery Life

The BT-W Series is designed to make work faster and easier while eliminating mistakes. Check out the catalog to find out how
the BT-W Series can help your worksite.
Switching to 3D Metrology
Have you ever been off-put by the hurdles involved with 3D measurement systems? Now imagine the ease having a pair of 3D calipers that automatically collects data and generates inspection reports.
What to Look For When Selecting an Industrial Inkjet Printer
It is becoming more and more important to be able to print date codes and lot numbers. Given this requirement, what do users need from industrial inkjet printers? Download this brochure to see what our customers think.
Drastically Reduce Inspection Time
Learn how companies that are inspecting parts like screws, connector terminals, o-rings, gears and more have reduced the amount of time spent dimensionally measuring their parts.
Making the Switch to
Non-Contact Measurement
·100% Inspection
·Increase Quality and Throughput
·Reduce Cycle Times

Read this brochure to learn about the many advantages that come when making the switch from hand tools to KEYENCE's advanced optical micrometers.
New Product: Multi-Spectrum Vision System - Leveraging Color to Improve Vision Inspections
In a flash, KEYENCE's latest innovation captures eight monochrome images with synchronized illumination varying from ultraviolet to Infrared. Analyzing color with this technology can improve vision inspections by:
·More accurately finding low-contrast edges
·Reliably detecting nearly-invisible defects
·Sorting parts with very subtle color differences
3D Analysis for Defect Inspection
See how both common and hard-to-spot defects (sink marks, warpage, etc.) in surface shape can be easily visualized, measured, and inspected offline to improve process controls.
Easily Perform 3D Shape and Dimension Inspections
KEYENCE's 3D vision system enables in-line visualization and quantification of 3D shapes.

·Intuitive 3D dimension and geometry tools
·Unique profile views to easily extract specific 3D features
Marking and Processing Metal with Laser Markers
Are you looking to permanently mark your metal parts while maintaining low running costs? Download this brochure to see how KEYENCE laser markers can provide a value-added solution for marking and processing metal.
Observation and Analysis Improvement Strategies
This guide contains a collection of implemented VHX Digital Microscope examples.
Download to learn about how others have:
1. Improved quality
2. Saved money by reducing analysis time
3. Quickly managed any defects
Simplified Sensor, Any App
The LRZ is the DO-IT-ALL solution for any detection application. Check out everything this sensor can do!

Technical E-news

Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

  • General Catalog Request