Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2018

          Newsletter 2018

          March 26, 2018

          Subject :

          Simple and Stable Automated Visual Inspection

          e-News@KEYENCE
          [NEW!] Simple and Stable Vision Sensors with Text Recognition Functionality
          It’s never been easier to add simple and stable visual inspection to your production process. The updated IV-HG Vision Sensor requires no programming skill and can check for correct shapes, colors, dimensions, textures, and text.
          [NEW!] Transforming 3D Surface Metrology – VK-X1000
          Measure surface roughness and profiles across a larger area with nanometer resolution, faster and more easily, than ever before.
          7 Medical Applications Easily Solved
          See how the VHX Digital Microscope is solving some of the hardest medical device applications using high-resolution imaging, advanced 2D/3D measurement, and adaptive lighting.
          [NEW!] High-Contrast and Damage-Free UV Laser Marking
          Compared to standard wavelength laser markers, UV lasers greatly increase contrast while minimizing surface damage.
          This guide explains why UV lasers may be best for your marking application.
          Crash Course in Lighting Techniques!
          The A to Z of Vision Systems (Vol.5) provides examples to help you select the correct lighting.
          ·Diffuse and specular reflection
          ·Applications of diffuse reflection
          ·OCR mechanisms and example applications
          Making the Switch to Non-Contact Measurement
          ·100% Inspection
          ·Reduce Cycle Time
          ·Eliminate Operator Error

          All of these are possible with non-contact measurement, read the guide below as well as our product brochure to learn more about how you can start making these improvements today.
          [NEW!] The Most Capable Instant Measurement System Yet
          The IM now has 6x the measurement volume for checking larger parts and an automated drop indicator to determine height; An IM more capable than ever with the speed and accuracy you've come to love!
          Clamp-On Liquid Flow Sensor
          ·No Pipe Modification
          ·No Downtime
          ·No Joke
          3D Quality Control of Dispensing Processes
          In-line 3D vision inspection of adhesive beads, sealing beads, heat-conducting pastes, and foam bead to detect the smallest changes in profile to the overall volume of material dispensed.
          Barcode/2D Code Reader General Catalog
          This catalog lists all of our products and also has been expanded with more pages of application examples grouped by industry and trend information. The result is a catalog that is more useful than ever before.
          Upgrade Your Calipers
          Imagine a set of advanced calipers that automatically generates reports. Our handheld CMM allows anyone easily take 3D/GD&T measurements anywhere, including the shop floor.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site